幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Round Head Machine Screw Type 1 Cross Recess Slotted ASME B18.6.3 #10X1 1/4
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/asme_b_18_6_3_rhmst1crs.prj},{NB=Round Head Machine Screw Type 1 Cross Recess Slotted ASME B18.6.3 #10X1 1/4 U24212.019.0125},{CNSORDERNO=U24212.019.0125},{D1=0.190},{LX=1.250},{FABNETWEIGHT=4.400},{TT1=24},{P=0.317},{AMAX=0.359},{AMIN=0.099},{RP=0.035},{RM=0.066},{M=2},{HMAX=0.137},{HMIN=0.043},{JMAX=0.060},{JMIN=0.016},{TMAX=0.087},{TMIN=0.029},{MD=0.0451},{LOD=MIN},{D=#10},{L=1 1/4},{CNSAVOID=},{CNSNN=ASME B18.6.3 RHMST1CRS},{BRAND=Fabory},{STANDARD=ASME B18.6.3},{THREAD=Unified National Coarse},{THREADDIRECTIO=Right},{STYLE=},{TYPE=},{BASICMATERIAL=},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=Round head},{DRIVINGFEATURE=Slotted/Phillips Combination},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 122
HELP_VARIABLE
Company
Fabory
Description
ASME B18.6.3 RHMST1CRS - Round Head Machine Screw Type 1 Cross Recess Slotted
Bill of material
Round Head Machine Screw Type 1 Cross Recess Slotted ASME B18.6.3 #10X1 1/4
CNSORDERNO
Article number
U24212.019.0125
U24212.019.0125
NENNID
Short description
#10X1 1/4
#10X1 1/4
D
Nominal Diameter
#10
#10
Inch
D1
0.190
0.190
Inch
L
Length
1 1/4
1 1/4
Inch
LX
1.250
1.250
Inch
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.6.3
THREAD
Thread
Unified National Coarse
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Round head
DRIVINGFEATURE
Driving feature
Slotted/Phillips Combination
COLOR
Color
CNSMASSEXACT
Nett weight
0.00440
0.00440
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
7318155890
7318155890
ECLASS
eClass
23-11-01-90
UNSPSC
31161504
ETIM
URL
https://www.fabory.com/en-GB/p/U24212.019.0125
PACKAGING
Packaging unit
PCS
FABNETWEIGHT
Nett weight (pc/kg)
4.400
4.400
STANDARDSMALL
asme_b_18_6_3_rhmst1crs.png
TT
Thread type
UNC
TT1
Thread per inch
24
24
Inch
P
Pitch
0.317
0.317
Inch
AMAX
Head Diameter Max
0.359
0.359
Inch
AMIN
Head Diameter Min
0.099
0.099
Inch
RP
Recess Penetration Gaging Depth
0.035
0.035
Inch
RM
Recess Diameter
0.066
0.066
Inch
M
Driver Size
2
2
Inch
HMAX
Head Side Height Max
0.137
0.137
Inch
HMIN
Head Side Height Min
0.043
0.043
Inch
JMAX
Slot Width Max
0.060
0.060
Inch
JMIN
Slot Width Min
0.016
0.016
Inch
TMAX
Slot Depth Max
0.087
0.087
Inch
TMIN
Slot Depth Min
0.029
0.029
Inch
TL
1.125
1.125
Inch
LOD
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求