Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Senkniet DIN ≈7337 A 4x13
Fabory
8 Rivets, Rivet nuts & Self-Clinching
Powered by
CAD模型選擇
{fabory/8_rivets_rivet_nuts_and_self_clinching/din_7337_form_a.prj},{NB=Senkniet DIN ≈7337 A 4x1333900.040.013(High)},{CNSORDERNO=33900.040.013},{NENNID=},{D=4.0},{L=13.0},{BRAND=Fabory},{STANDARD=DIN ≈7337 A },{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=A},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494188838},{INTRASTATCODE=83082000},{ECLASS=23-10-05-90},{UNSPSC=31162201},{ETIM=EC002339},{PACKAGING=0},{VARIANT=5},{FAB_NENN=},{FAB_GEO=},{FAB_ARTICLENUMBER=},{FABNETWEIGHT=2.940},{D2=7.900},{K=1.270},{R=0.300},{DM=2.650},{P=27.000},{CNSAVOID=},{LOD=High},{STANDARDSMALL=din_661.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Fabory
Description
DIN ≈7337 A - Senkniete Nenndurchmesser 1 bis 8 mm
Bill of material
Senkniet DIN ≈7337 A 4x13
CNSORDERNO
Article Numbers
33900.040.013
33900.040.013
D
Nominal diameter
4.0
4.0
mm
L
Nominal length
13.0
13.0
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈7337 A
THREAD
Thread
THREADDIRECTIO
Thread direction
TYPE
Type
A
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.002940
0.002940
kg
COMPARABLESTAN
Comparable standards
ROHS
RoHs
Y
EANCODE
EAN code
8715494188838
8715494188838
INTRASTATCODE
Intrastat
83082000
83082000
ECLASS
eClass
23-10-05-90
UNSPSC
31162201
ETIM
EC002339
URL
https://www.fabory.com/en-GB/p/33900040013
D2
Head diameter
7.900
7.900
mm
K
Head height ~
1.270
1.270
mm
R
Radius
0.300
0.300
mm
DM
Diameter mandrel
2.650
2.650
mm
P
Length mandrel min
27.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求