目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
10000788
Funken
Ventilation fittings
Roofhead
Powered by
CAD模型選擇
{funken/hoka/dachaufsatz/flansch_fuer_dachaufsatz.prj},{NB=Flansch fur Dachaufsatz PE, Innendurchmesser = 600 - 10000788(LOD=M-300)},{CNSORDERNO=10000788},{CNSPRICE=207.90},{CNSMASSEXACT=0},{DA=600},{L1=80},{LK=660},{D1=596},{D2=710},{X=24},{S=12},{H1=250.000},{H2=400.000},{A1=900.000},{SA=10.000},{DR1=600.000},{DR2=800.000},{DRH=175.000},{DRS=5.000},{MCODE=2.das:0600.02},{ART=HoKa PE Flansch für Dachaufsatz Ø 600 mm},{ARTE=HoKa PE flange for roof head Ø 600 mm},{ARTF=HoKa PE bride pour elément de toiture Ø 600 mm},{CNSMAT=PE},{FAR=schwarz},{INFO=Info text},{INFO1=pe},{LODDEST=M},{LODLEVEL=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 63
HELP_VARIABLE
Company
Funken
Description
Flange for roof head - HoKa Flange for roof head
Bill of material
10000788
CNSORDERNO
Article number
10000788
10000788
LODDEST
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LODLEVEL
LOD Level
High
Low
High
Low
ART
Article
HoKa PE flange for roof head Ø 600 mm
HoKa PE flange for roof head Ø 600 mm
CNSMAT
Material
PE
PE
FAR
Color
black
black
DA
Diameter
600
600
mm
L1
Length
80
80
mm
LK
Length
660
660
mm
D1
Diameter
596
596
mm
D2
Diameter
710
710
mm
X
Number of holes
24
24
S
Wall thickness
12
12
mm
INFO
Info text
Information
Info text
ASTEXT
Specification
HOKA PE flange for roof head plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8074, dimensions on the basis of DIN 1506 manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
HOKA PE flange for roof head plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. Socket inside diameter on the basis of DIN 8074, dimensions on the basis of DIN 1506 manufacturing process: Ø 75 to 400 mm injection moulding, from Ø 450 mm of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
HINT
Remark
The specified dimensions are installation dimensions
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求