CV3025
Gamavuoto
SUCTION CUP-HOLDER
Powered by
CAD模型選擇
{gamavuoto/portaventose/cilindri_a_depressione.prj},{NB=CV3025},{NAME=cv3025},{INAME=cv3025},{SHA256=KDkKhfYR0HnfYM8SK/zEFse8fkoNr1dmZTHrx2eM3Nw=},{NNCUSTOM=CV},{NTCUSTOM=Cilindro a depressione},{NBCUSTOM=CV3025},{LINACUSTOM=CV3025},{STEPFILE=CV3025},{PNGFILE=pag_157},{DWGFILE=CV30xx},{CODE=CV3025},{E=60},{G=30},{C=25},{D=78},{A=145},{B=5-80},{F=The disk or the suction cup are not included.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Gamavuoto
Description
CV - Vacuum cylinders
Bill of material
CV3025
CODE
Part Number
CV3025
CV3025
E
Min. vacuum level
60
-Kpa
G
Min. flow neccessary
30
Nl/min
C
Stroke
25
25
mm
D
L
78
78
mm
A
Weight
145
145
gr.
B
Working Temperature
5-80
C°
F
Note
The disk or the suction cup are not included.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求