目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
GTM12-D-4-FS-100
GIMOTA
GTM12 - GTB12
Powered by
CAD模型選擇
{gimota/gtm12_gtb12/cable_rec_m12_d_coded_4pol_socket_100.prj},{NB=GTM12-D-4-FS-100},{COMPANY=GIMOTA},{L=46},{D1=16},{D3=15},{G1=12x1},{SW1=14},{SW2=13},{B1=0.9},{B2=1.9},{B3=3.1},{B4=1.1},{B5=3.1},{D2=14},{D4=9},{D5=13},{D6=12},{D7=1},{D8=8.2},{D9=5},{F1=1},{H1=0.5},{H2=9.75},{H3=7.7},{K1=3.2},{K2=0.4},{L1=7.1},{L2=13.3},{L3=13.5},{L4=11.5},{L5=5},{L6=14.6},{L7=9},{L8=1},{N1=6},{N2=4},{N3=2},{N4=80},{SWL1=4},{SWL2=6},{SWL3=3},{W1=45},{W2=60},{W3=10},{W4=40},{W5=16.5},{W6=30},{G1M=12},{G1P=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
GIMOTA
Description
Cable connector M12, D-coded, 4pol, 100°, socket contact
Bill of material
GTM12-D-4-FS-100
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GTM12-D-4-FS-100
L
46
mm
D1
16
mm
D3
15
mm
G1
12x1
SW1
14
mm
SW2
13
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求