Giroud Type 100 EM - 100.0.1 VN 0/ D
Giroud
Aluminium slides "EasyMount"
Powered by
CAD模型選擇
{giroud/aluminium_slides_easymount/type_100_em.prj},{NB=giroud_type_100_em_100.0.1_VN_0_12.5D},{TYPE=100.0.1},{VER=VN},{BLC=0},{POS=12.5},{ORI=1},{A=100},{B=127},{C=100},{D1=Ø8-G6},{D2=Ø9.2},{D3=M6},{D4=M5},{E=36},{F=99},{H=25},{H1=18},{L3=6},{P1=4.0},{P2=6.0},{T=18},{X=80},{DIV=0.01},{PPATH=type_100_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Giroud
Description
Type 100 EM - Aluminium slides "EasyMount"
Bill of material
Giroud Type 100 EM - 100.0.1 VN 0/ D
TYPE
100.0.1
100.0.1
VER
Choice of vernier
Standard vernier
Short vernier
Vernier with handwheel
Vernier with meter (vertical position)
Vernier with meter (horizontal position)
Standard vernier
Short vernier
Vernier with handwheel
Vernier with meter (vertical position)
Vernier with meter (horizontal position)
mm
BLC
Locking
No
Locking with lardon
Screw locking
No
Locking with lardon
Screw locking
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
ORI
Locking orientation
Right
Left
Right
Left
A
Width
100
mm
B
Length fixed part
127
127
mm
C
Length movable part
100
mm
E
Thickness
36
mm
L
Total length
202.5
202.5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求