HTG14L240A00JJDA000
Parker Hydraulic Pump & Motor Division
HT Series
Powered by
CAD模型選擇
{parkerhpm/ht_series/htg_asmtab.prj},{NB=HTG14L240A00JJDA000},{SERIES=HTG Series},{C1=HTG},{C2=14},{C3=L},{C4=240},{C5=A},{C6=0},{C7=0},{C8=J},{C9=J},{C10=D},{C11=A},{C12=000},{L=202.278},{W=114.370},{H=20.620},{HL=42.443},{PPATH=parts/htg_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump & Motor Division
Description
HTG Series - Integrated Hydrostatic Transmissions
Bill of material
HTG14L240A00JJDA000
SERIES
Series
HTG Series
C1
Series
HTG Series
HTG Series
C2
Pump Displacement
14 = 14.1 cc / rev (.85 cu in)
16 = 16.0 cc / rev (.98 cu in)
14 = 14.1 cc / rev (.85 cu in)
16 = 16.0 cc / rev (.98 cu in)
C3
Mounting
L = Left, 8.00 in. Bolt Circle
R = Right, 8.00 in. Bolt Circle
L = Left, 8.00 in. Bolt Circle
R = Right, 8.00 in. Bolt Circle
C4
Motor Displacement
240 = 238 cc / rev (14.5 cu in)
280 = 280 cc / rev (17.1 cu in)
310 = 310 cc / rev (18.9 cu in)
240 = 238 cc / rev (14.5 cu in)
280 = 280 cc / rev (17.1 cu in)
310 = 310 cc / rev (18.9 cu in)
C5
Control Interface
A = No Control, Short Trunnion Arm
B = Heavy Force Return Assist
C = 5/8 in Inset Control Lever Only
D = Light Force Return Assist
E = Return Assist Mechanism Only, No Springs
F = 1/4 in Inset Control Lever Only
G = No Control, Long Trunnion Arm
A = No Control, Short Trunnion Arm
B = Heavy Force Return Assist
C = 5/8 in Inset Control Lever Only
D = Light Force Return Assist
E = Return Assist Mechanism Only, No Springs
F = 1/4 in Inset Control Lever Only
G = No Control, Long Trunnion Arm
C6
Wheel Hub
0 = 1.25 inch Tapered Output Shaft
4 = 4 Bolt Hub
5 = 5 Bolt Hub
6 = Tapered Shaft, with Key & Nut Only
0 = 1.25 inch Tapered Output Shaft
4 = 4 Bolt Hub
5 = 5 Bolt Hub
6 = Tapered Shaft, with Key & Nut Only
C7
Parking Brake
0 = No Brake
0 = No Brake
C8
Forward Valve
J = Check Valve No Orifice
H = Check Valve - .018 inch Orifice
G = Check Valve - .024 inch Orifice
F = Check Valve - .031 inch Orifice
E = Check Valve - .044 inch Orifice
N = Relief Valve - No Orifice
M = Relief Valve - .018 inch Orifice
L = Relief Valve - .024 inch Orifice
K = Relief Valve - .031 inch Orifice
P = Relief Valve - 044 inch Orifice
J = Check Valve No Orifice
H = Check Valve - .018 inch Orifice
G = Check Valve - .024 inch Orifice
F = Check Valve - .031 inch Orifice
E = Check Valve - .044 inch Orifice
N = Relief Valve - No Orifice
M = Relief Valve - .018 inch Orifice
L = Relief Valve - .024 inch Orifice
K = Relief Valve - .031 inch Orifice
P = Relief Valve - 044 inch Orifice
C9
Reverse Valve
J = Check Valve No Orifice
H = Check Valve - .018 inch Orifice
G = Check Valve - .024 inch Orifice
F = Check Valve - .031 inch Orifice
E = Check Valve - .044 inch Orifice
N = Relief Valve - No Orifice
M = Relief Valve - .018 inch Orifice
L = Relief Valve - .024 inch Orifice
K = Relief Valve - .031 inch Orifice
P = Relief Valve - 044 inch Orifice
J = Check Valve No Orifice
H = Check Valve - .018 inch Orifice
G = Check Valve - .024 inch Orifice
F = Check Valve - .031 inch Orifice
E = Check Valve - .044 inch Orifice
N = Relief Valve - No Orifice
M = Relief Valve - .018 inch Orifice
L = Relief Valve - .024 inch Orifice
K = Relief Valve - .031 inch Orifice
P = Relief Valve - 044 inch Orifice
C10
Pulley
D = 5 in Pulley - 7.8 in Fan
E = 5 in Pulley - 8.3 in Fan
F = 6 in Pulley - 7.8 in Fan
G = 6 in Pulley - 8.3 in Fan
D = 5 in Pulley - 7.8 in Fan
E = 5 in Pulley - 8.3 in Fan
F = 6 in Pulley - 7.8 in Fan
G = 6 in Pulley - 8.3 in Fan
C11
Electronic Sensors
A = None
A = None
C12
Custom Design Number
000 = Standard
000 = Standard
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求