目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
R V 50 UO3A 10
Rossi
A series Worm gear reducers and gearmotors
Powered by
CAD模型選擇
{rossi/a04_riduttori_e_motoriduttori_a_vite/r_v_32_81_tab.prj},{NB=R V 50 UO3A 10 100000},{GRANDEZZA=50},{AA=50},{A=86},{B=75},{D=28},{C1=70.5},{D1=16},{E1=30},{G=67},{H=100},{H0=67},{H1=49.0},{H2=50},{H3=117},{K=9.5},{L=13},{L1=12.0},{M=100},{N=85},{P=120},{Q=3.0},{T=126},{U=95},{W1=167},{Z=53},{MASS=9},{B3=0.40},{B6=0.60},{B8=0.40},{CX1=70.500},{CX2=70.500},{DX1=19.000},{DX2=12.000},{EX1=30.000},{EX2=14.000},{Y1X1=168.000},{Y1X2=152.000},{IDNR=},{F=M6x12},{G0=-},{G1=-},{G2=-},{V0=-},{AL1=0, 'No', 1, 'Albero lento normale pos. 1', 2 , 'Albero lento normale pos. 2', 3, 'Albero lento normale bisporgente'},{ALCM1=0,'No',1,'Albero lento cavo maggiorato'},{ESECUZIONE=1},{I=10},{FC=1},{AL=0},{ALCM=0},{FB5=0},{RALC=0},{SFP=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Rossi
Description
R V 32...81 - Gear reducers R V 32...81
Bill of material
R V 50 UO3A 10
GRANDEZZA
Gear reducer size
50
50
mm
ESECUZIONE
Gear reducer design
UO3A
UO3D
UO3B
UO3C
UO3A
UO3D
UO3B
UO3C
I
Transmission ratio
10.000
13.000
16.000
20.000
25.000
32.000
40.000
50.000
63.000
10.000
13.000
16.000
20.000
25.000
32.000
40.000
50.000
63.000
mm
FC
Mounting position
B3
B6
B7
B8
V5
V6
B3
B6
B7
B8
V5
V6
mm
AL
Standard / solid low speed shaft
No
Standard low speed shaft pos.1
Standard low speed shaft pos.2
Double extension low speed shaft
No
Standard low speed shaft pos.1
Standard low speed shaft pos.2
Double extension low speed shaft
mm
ALCM
Design for hollow low speed shaft
No
Oversized hollow low speed shaft
No
Oversized hollow low speed shaft
mm
FB5
B5 flange
No
B5 flange
B5 flange on opposite side
B5 flange type B
B5 flange type B on opposite side
No
B5 flange
B5 flange on opposite side
B5 flange type B
B5 flange type B on opposite side
mm
RALC
Hollow low speed shaft washer / protection
No
Hollow low speed shaft washer
Hollow low speed shaft washer with locking rings or bush
Hollow low speed shaft protection
No
Hollow low speed shaft washer
Hollow low speed shaft washer with locking rings or bush
Hollow low speed shaft protection
mm
SFP
Shaft-mounting arrangements
No
Reaction bolt using disc springs
Torque arm
No
Reaction bolt using disc springs
Torque arm
mm
AA
50
50
mm
A
86
86
mm
B
75
75
mm
D
Ø H7
28
28
mm
C0
70.5
70.5
mm
D0
Ø
19
19
mm
E0
30
30
mm
C1
70.5
70.5
mm
D1
Ø
16
16
mm
E1
30
30
mm
F
M6x12
M6x12
G
67
67
mm
H
h11
100
100
mm
H0
h11
67
67
mm
H1
h12
49.0
49.0
mm
H2
h11
50
50
mm
H3
h11
117
117
mm
K
Ø
9.5
9.5
mm
L
13
13
mm
L1
12.0
12.0
mm
M
Ø
100
100
mm
N
Ø t8/h6
85
85
mm
P
Ø
120
120
mm
Q
3.0
3.0
mm
T
126
126
mm
U
95
95
mm
W1
167
167
mm
Y1
168
168
mm
Z
53
53
mm
MASS
Mass
9
9
kg
OLIO
Oil quantity
0.40
0.40
l
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求