目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
SR13 MR IV 50 UO3A 20.3 P02 19x40
Rossi
SR series Servo gear reducers
Powered by
CAD模型選擇
{rossi/sr13_servo_riduttori/mr_iv_32_81_asmtab.prj},{NB=SR13 MR IV 50UO3A20.3P0219x40 0 0 0 0 0},{GRANDEZZA=50},{AA=50},{A=86},{B=75},{D=28},{C1=70.5},{E1=30},{G=98},{H=100},{H0=67},{H1=49.0},{K=9.5},{L=13},{L1=12.0},{M=100},{N=85},{P=120},{Q=3.0},{T=126},{U=95},{Z=53},{IX=20.3,25.4,26.4,32.5,33,40.6,50.7,50.8,63.4,65,70,81.1,87.5,101,112,127,140,175,221},{F=M6x12},{PPATH=mr_iv_32_81_asmtpl.prj},{AL1=0, 'No', 1, 'Albero lento normale pos. 1', 2 , 'Albero lento normale pos. 2', 3, 'Albero lento normale bisporgente'},{ALCM1=0,'No',1,'Albero lento cavo maggiorato'},{ESECUZIONE=1},{I=20.3},{FL=2},{ESTR=19x40},{AL=0},{ALCM=0},{FB5=0},{RALC=0},{SFP=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Rossi
Description
SR13 MR IV 32..81 - Worm servo gear reducers
Bill of material
SR13 MR IV 50 UO3A 20.3 P02 19x40
GRANDEZZA
Gear reducer size
50
50
mm
ESECUZIONE
Gear reducer design
UO3A
UO3D
UO3A
UO3D
I
Transmission ratio
20.300
25.400
26.400
32.500
33.000
40.600
50.700
50.800
63.400
65.000
70.000
81.100
87.500
101.000
112.000
127.000
140.000
175.000
221.000
20.300
25.400
26.400
32.500
33.000
40.600
50.700
50.800
63.400
65.000
70.000
81.100
87.500
101.000
112.000
127.000
140.000
175.000
221.000
FL
Flange
P02
P02
ESTR
High speed shaft extruder
19x40
19x40
AL
Standard / solid low speed shaft
No
Standard low speed shaft pos. 1
Standard low speed shaft pos. 2
Double extension low speed shaft
No
Standard low speed shaft pos. 1
Standard low speed shaft pos. 2
Double extension low speed shaft
ALCM
Design for hollow low speed shaft
No
Oversized hollow low speed shaft
No
Oversized hollow low speed shaft
FB5
B5 flange
No
B5 flange pos. 1
B5 flange pos. 2
No
B5 flange pos. 1
B5 flange pos. 2
RALC
Hollow low speed shaft washer / protection
No
Hollow low speed shaft washer
Hollow low speed shaft washer with locking rings or bush
Hollow low speed shaft protection
No
Hollow low speed shaft washer
Hollow low speed shaft washer with locking rings or bush
Hollow low speed shaft protection
SFP
Shaft-mounting arrangements
No
Reaction bolt using disc springs
No
Reaction bolt using disc springs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求