HH-131
Smalley
HOOPSTER RINGS
Powered by
CAD模型選擇
{smalley/hoopster_rings/hh.prj},{NB=HH-131},{PARTNBR=HH-131},{HD=1.312},{OD=1.372},{MAT=},{ODT=(+.020/-.000)},{RW=0.034},{RWT=(±.002)},{T=0.150},{TT=(±.004)},{GD=1.346},{GDT=(±.004)},{GW=0.155},{GWT=(+.004/-.000)},{GY=1.577},{BHX=0.0710},{BLY=0.10},{NE=Internal Retaining Ring},{RINGTYPE=Hoopster®}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 60
HELP_VARIABLE
公司
Smalley
描述
HH Rings - Internal Retaining Ring, "Hoopster"
明細表
HH-131
PARTNBR
Smalley Part Number
HH-131
HH-131
HD
Housing Diameter
1.312
1.312
Inch
OD
Outside Diameter
1.372
1.372
Inch
MAT
Material
Carbon Steel SAE 1070-1090
302 Stainless Steel
Carbon Steel SAE 1070-1090
302 Stainless Steel
ODT
OD Tolerance
(+.020/-.000)
(+.020/-.000)
Inch
RW
Radial Wall
0.034
0.034
Inch
RWT
Radial Wall Tolerance
(±.002)
(±.002)
Inch
T
Thickness
0.150
0.150
Inch
TT
Thickness Tolerance
(±.004)
(±.004)
Inch
GD
Groove Diameter
1.346
1.346
Inch
GDT
Groove Diameter Tolerance
(±.004)
(±.004)
Inch
GW
Groove Width
0.155
0.155
Inch
GWT
Groove Width Tolerance
(+.004/-.000)
(+.004/-.000)
Inch
RINGTYPE
Ring Type
Hoopster®
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求