HHMU-35
Smalley
HOOPSTER RINGS
Powered by
CAD模型選擇
{smalley/hoopster_rings/hhmu.prj},{NB=HHMU-35},{PARTNBR=HHMU-35},{HD=35},{OD=36.56},{MAT=},{ODT=(+.51/-.00)},{RW=0.86},{RWT=(±.05)},{T=3.81},{TT=(±.10)},{GD=35.86},{GDT=(±.10)},{GW=3.94},{GWT=(+.10/-.00)},{GY=7365},{NE=Internal Retaining Ring - Metric},{RINGTYPE=Hoopster®}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 53
HELP_VARIABLE
公司
Smalley
描述
HHMU Rings - Internal Retaining Ring, "Hoopster" - Metric
明細表
HHMU-35
PARTNBR
Smalley Part Number
HHMU-35
HHMU-35
HD
Housing Diameter
35
35
mm
OD
Outside Diameter
36.56
36.56
mm
MAT
Material
Carbon Steel SAE 1070-1090
302 Stainless Steel
Carbon Steel SAE 1070-1090
302 Stainless Steel
ODT
OD Tolerance
(+.51/-.00)
(+.51/-.00)
mm
RW
Radial Wall
0.86
0.86
mm
RWT
Radial Wall Tolerance
(±.05)
(±.05)
mm
T
Thickness
3.81
3.81
mm
TT
Thickness Tolerance
(±.10)
(±.10)
mm
GD
Groove Diameter
35.86
35.86
mm
GDT
Groove Diameter Tolerance
(±.10)
(±.10)
mm
GW
Groove Width
3.94
3.94
mm
GWT
Groove Width Tolerance
(+.10/-.00)
(+.10/-.00)
mm
RINGTYPE
Ring Type
Hoopster®
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SSR Springs Overlap - Overlap Type Springs
Smalley
29.02.2024
HH Rings - Internal Retaining Ring, "Hoopster"
Smalley
29.02.2024
CS Springs - Crest-to-Crest Springs with Shims
Smalley
29.02.2024
SSB Springs - Gap Type Springs - Metric
Smalley
29.02.2024
HHU Rings - Internal Retaining Ring, "Hoopster"
Smalley
29.02.2024
SSR Springs - Gap Type Springs
Smalley
29.02.2024
SSR-N Springs - Gap Type Springs
Smalley
29.02.2024
HSM Rings - External Retaining Ring, "Hoopster" - Metric
Smalley
29.02.2024
ASD_30F-D - Speed Controller Adjustable by Flat Head Screwdriver with One-t...
SMC
28.09.2023
AN 03 - Silencer Compact style
SMC
23.12.2021
CS Springs - Crest-to-Crest Springs with Shims, Miniature
Smalley
29.02.2024
ANA1 - 40dB(A): High Noise Reduction Silencer
SMC
21.12.2021
AS_3_1FG - Stainless Speed Controller with One-touch Fitting Universal Styl...
SMC
26.09.2023
AS_1FG - In-line Type
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求