CS050-H4
Smalley
WAVE SPRINGS
Powered by
CAD模型選擇
{smalley/wave_springs/cresttocrest_cs_spring_mini.prj},{NB=CS050-H4-H=0.167-Miniature},{PARTID=MIN},{PARTNBR=CS050-H4},{SPRINGTYPE=cs},{BORE=0.500},{MAT=},{MAXOD=0.500},{SHAFT=0.312},{LOAD=15.000},{WORKHEIGHT=0.167},{FREEHEIGHT=0.360},{HEIGHT=0.167},{NBROFWAVES=2.500},{NBROFTURNS=6},{WIRETHICKNESS=0.012},{WIRERADIALWALL=0.060},{SPRINGRATE=78},{NBROFSHIMS=2.000},{BOREPILOT=Operate},{UNITS=standard},{GROUPSORTORDER=30},{ASSRATING=},{NE=Crest-to-Crest® Springs}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 44
HELP_VARIABLE
公司
Smalley
描述
CS Springs - Crest-to-Crest Springs with Shims, Miniature
明細表
CS050-H4
PARTNBR
Smalley Part Number
CS050-H4
CS050-H4
SPRINGTYPE
Type of Spring
cs
BORE
Operates in Bore Diameter
0.500
0.500
Inch
MAT
Material
Carbon Steel SAE 1070-1090
17-7 Stainless Steel
Carbon Steel SAE 1070-1090
17-7 Stainless Steel
MAXOD
Max OD
0.500
0.500
Inch
SHAFT
Clears Shaft Diameter
0.312
0.312
Inch
LOAD
Load
15.000
15.000
lbs
WORKHEIGHT
Work Height
0.167
0.167
Inch
FREEHEIGHT
Free Height Ref.
0.360
0.360
Inch
HEIGHT
Height
Inch
NBROFWAVES
Number of Waves
2.500
2.500
NBROFTURNS
Number of Turns
6
6
WIRETHICKNESS
Wire Thickness
0.012
0.012
Inch
WIRERADIALWALL
Radial Wall
0.060
0.060
Inch
SPRINGRATE
Spring Rate Ref.
78
78
lbs/in
NBROFSHIMS
Number of Shims
2.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求