AS2001F-07D
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_0_1f_d_inch.prj},{NB=AS2001F-07D},{GUI=AS2001F-07D*},{MODEL1=AS2001F-07D},{OMSC=},{D=1/4},{D1=13.2},{D2=12.3},{D3=7.2},{L1=52.2},{L2=7.1},{L3=33.7},{L4=1.2},{M1=17.0},{CNSMASSEXACT=19},{DD=6.350},{H=11.550},{H1=3.050},{H2=12.400},{H3=0.000},{H4=0.400},{H5=1.500},{H6=1.500},{D4=10.000},{D6=7.350},{D7=12.000},{D8=8.670},{L5=14.800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
SMC
Description
AS_0_1F_D(Inch) - Speed Controller Adjustable by Flat Head Screwdriver with One-touch Fittings/In-line Type
Bill of material
AS2001F-07D
GUI
AS2001F-07D*
AS2001F-07D*
MODEL
Model
AS2001F-07D
AS2001F-07D
OMSC
Made to order
(-) None
(-X12) Lubricant: Vaseline
(-X214) Throttle Valve (Without Check Valve)
(-X21) Grease-free (Seal: Fluorine Coated) +Throttle Valve (Without Check Valve)
(-) None
(-X12) Lubricant: Vaseline
(-X214) Throttle Valve (Without Check Valve)
(-X21) Grease-free (Seal: Fluorine Coated) +Throttle Valve (Without Check Valve)
D
1/4
1/4
mm
D1
13.2
13.2
mm
D2
12.3
12.3
mm
D3
7.2
7.2
mm
L1
52.2
52.2
mm
L2
7.1
7.1
mm
L3
33.7
33.7
mm
L4
1.2
1.2
mm
M1
17.0
17.0
mm
CNSMASSEXACT
Mass
19
19
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AS1001F-4001F - Speed Controller with One-touch Fitting In-line type
SMC
26.09.2023
331.05 - Valvola unidirezionale aut/aut
Aircomp
08.02.2024
331.02 - Valvola unidirezionale “in” aut/fil
Aircomp
08.02.2024
331.01 - Valvola unidirezionale “out” aut/fil
Aircomp
08.02.2024
NRV Series - Non-Return Valve
AirTAC
21.07.2022
KEA - With One-touch Fitting Without A Push Button Guard
SMC
20.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求