目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 6402.06 x 52
Steinel Normalien
4 Active elements
Powered by
CAD模型選擇
{steinel/activelemente_4/sz_6402.prj},{NB=SZ 6402.06 x 52},{BESTNR=SZ 6402.06 x 52},{D2=6},{ZW=1-52},{ZM=-},{D1=3.400},{D3=2.500},{VERS=2.000},{WG=0.001},{FUNC=Ejecting, Stamping, Cuting, Blanking}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 6402 - Number sleeve
Bill of material
SZ 6402.06 x 52
BESTNR
Order No.
SZ 6402.06 x 52
SZ 6402.06 x 52
D2
6
6
mm
ZW
Period weeks
1-52
1-52
ZM
Period months
-
-
WG
Weight
0.001
0.001
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 2093 C - Stainless steel A2
Böllhoff
26.10.2021
DIN 6340 - Steel HV 30
Böllhoff
26.10.2021
DIN 2093 C - Steel
Böllhoff
26.10.2021
B 51010 - Steel zinc-plated
Böllhoff
26.10.2021
ST 7182 - Pillar holding bushes with holding clamps
Steinel Normalien
14.05.2024
SZ 6134 - Cutting punch with 60° head
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求