目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST7422.30X072X083
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7422_asmtab.prj},{NB=ST7422.30X072X083},{BESTNR=ST7422.30X072X083},{D1=30},{SD1=10.000},{D2=38},{D3=48},{D5=72},{D8=58},{D9=5.5},{K=28},{T=5.7},{L1=72},{L2=83},{L3=47},{L4=25},{VER=3.000},{BM=mit Flansch Wälzführung mit Kugelkäfig Alu},{WG=0.865},{PPATH=parts/st_7422/st_7422_asmtpl.prj},{FUNC=Guiding, Stamping, Blanking, Forming}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 39
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7422 - Guide bushes with flange, ball guide aluminium
Bill of material
ST7422.30X072X083
BESTNR
Order No.
ST7422.30X072X083
ST7422.30X072X083
D1
Diameter
30
30
mm
D2
Diameter
38
38
mm
D3
Diameter
48
48
mm
D5
Diameter
72
72
mm
D8
Diameter
58
58
mm
D9
Diameter
5.5
5.5
mm
K
Length
28
28
mm
T
Length
5.7
5.7
mm
L1
Length
72
72
mm
L2
Length
83
83
mm
L3
Length
47
47
mm
L4
Length
25
25
mm
BM
Comment
with flange Rolling guide with ball cage Aluminium
WG
Weight
0.865
0.865
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求