目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 4513. 12x10
Steinel Normalien
9 Accessories
Powered by
CAD模型選擇
{steinel/zubehoer_9/sz_4513.prj},{NB=SZ 4513. 12x10},{BESTNR=SZ 4513. 12x10},{D1=12},{L1=10},{D2=6},{L2=9},{L4=6},{T=0.02},{WG=0.010},{FUNC=Blanking, Forming, Guiding}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 4513 - Locating bolts cylindrical
Bill of material
SZ 4513. 12x10
BESTNR
Order No.
SZ 4513. 12x10
SZ 4513. 12x10
D1
Diameter1
12
12
mm
L1
Head height
10
10
mm
D2
Diameter (shaft)
6
6
mm
L2
Shank height
9
9
mm
L4
Total head height
6
6
mm
T
0.02
0.02
WG
Weight
0.010
0.010
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求