21-02-0003-0040-0180
SUNCO INDUSTRY CO.,LTD.
Tapping Screws
Powered by
CAD模型選擇
{sunco/tapping_screws/32003.prj},{NB=21-02-0003-0040-0180},{S=4.0},{L=18},{L1=5,6,8,10,12},{L2=5,6,8,10,12},{L3=5,6,8,10,12,14,16,20},{L4=6,8,10,12,14,16,18,20,25,30,35,40,45,50},{L5=12},{L6=8,10,12,14,16,20,25,30,35,40},{L7=12,16,20,25,30,35,40}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 50
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
21020003 - Stainless(+) Truss Tapping Screw(2 with slot, B-1)
Bill of material
21-02-0003-0040-0180
S
Size
4.0
4.0
L
Length
18
18
CNSORDERNO
Order number
21-02-0003-0040-0180
21-02-0003-0040-0180
P
Pitch
1.41
1.41
mm
TOH
Type of + Hole
2
2
DK
Outside Diameter
9.4
9.4
mm
TDK
tolerance-dk
-0.5
-0.5
K
Width
2.5
2.5
mm
TK
tolerance-k
+-0.15
+-0.15
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求