Catalog navigation
CAD模型选择
可提供的产品: 28
HELP_VARIABLE
Company
D-M-E
Description
R 28 W Self lubricating flat guiding stock - DME - Mat. GK-CuZn 25A15
Bill of material
R28W35-3180
REF
Catalog Number
B
Width b
mm
S
Height s
mm
L
Length
mm
B1
Width b1
mm
L1
Length
mm
L2
Length
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    D-M-E
    R 29 W Self lubricating Gibs without screw holes - DME - Mat. GK-CuZn 25A15
    D-M-E
    WWM Center piece - DME
    D-M-E
    EI 1210 - 3 Insulating plates - DME
    D-M-E
    V Cascade water junctions - DME
    D-M-E
    MI Inner inserts for mini date stamps (EOC - MF) - DME - Mat. Inox 1.4034 - 48-54 HRC
    D-M-E
    N/500 90° Angles - DME
    D-M-E
    WZ 8065 Helical springs, redtangular with round corners - DME - Mat.:Spring steel according DIN 17 223/1 - Tol: as per DIN 2095 (2)
    D-M-E
    JL Connector with inside thread - DME
    D-M-E
    UOS Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
    D-M-E
    ST 12 Hose nipples - DME
    D-M-E
    US 1600 Hose clamps - DME
    D-M-E
    WV 700 Bafle ribs - DME
    D-M-E
    JL Plug with inside thread - DME
    D-M-E
    FDN Double nipples - DME
预览
3D
尺寸标注
2D
下载CAD模型