Urinal control EDITION E
Contact-free infrared sensor flushing facility. For SCHELL COMPACT II concealed urinal flush valve. Mains operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Scope of delivery
- Front panel with infrared sensor window
- 6 V solenoid valve with pre-filter
- Installation frame with infrared sensor electronics, programmable
- Concealed transformer 100-240 VAC, 50-60 Hz
Technical data
- Setting options via SWS SSC
- Sensor range (short/medium/long)
- Programming via short range reflex (off/on)
- Flush time (1-15 s)
- Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h)
- Pre-flush (off/1 s, lockout time 5-60 min after last flush)
- Automatic stadium program (off/1 s per user, main flush 20-60s after last use)
- Trap flushing (off/1-240 h after last flush)
- Energy saving mode (off/1-254 h after last flush)
- Setting options via short range reflex
- Sensor range (short/medium/long)
- Stagnation flush (off/30 s, every 24 h after last flush/every 24 h)
- Pre-flush (off/1 s)
- Automatic stadium program (off/1 s per user)
- Rap flush (off/on)
- Flush time (1-15 s)
- Material: Front panel Plastic
- Surface: Front panel Chrome
- Dimensions front plate: w 124 mm x h 153.5 mm x d 12 mm
- 028080699