Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Special Springs
Description
A Ø 10 - Ultra heavy load
Bill of material
A10-044
CODE
-
DH
Hole diameter
10.0 mm
DD
Rod diameter
5 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
S3
Medium-low lasting deflection
mm
F3
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
2.0 x 2.8 mm
H
2.800 mm
DDNUM
5.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models