Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
A-3
Bill of material
6 1/2-A-3
CN
Catalog number
DP
Pitch diameter- dp
mm
DE
Outer diameter- de
mm
DMAX
Maximum shaft bore diameter- dmax
mm
DMIN
Minimum hole diameter shaft- dmin
mm
D
(Pilot hole) d
mm
TYPE
Type
DB
Dimension db
mm
L
Dimension l
mm
S1
Dimension s1
mm
S2
Dimension s2
mm
W
Dimension w
52 mm
H
Dimension h 0~+2
mm
INERTIA
Moment of inertia
kg*m2
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NBK (Nabeya Bi-tech Kaisha)
    B-1
    NBK (Nabeya Bi-tech Kaisha)
    B-2
    NBK (Nabeya Bi-tech Kaisha)
    B-3
    NBK (Nabeya Bi-tech Kaisha)
    A3
    NBK (Nabeya Bi-tech Kaisha)
    LDM - Clamp Lever
    NBK (Nabeya Bi-tech Kaisha)
    A-2
    NBK (Nabeya Bi-tech Kaisha)
    SSHS - Socket Head Cap Screw (Special Low Head, Stainless Steel Type)
    NBK (Nabeya Bi-tech Kaisha)
    D - Offset Handwheel
    NBK (Nabeya Bi-tech Kaisha)
    A2
    NBK (Nabeya Bi-tech Kaisha)
    A1
    NBK (Nabeya Bi-tech Kaisha)
    KNM - Knurled Knob
    NBK (Nabeya Bi-tech Kaisha)
    SSH - Socket Head Cap Screw (Special Low Head, Steel Type, Ferrosoferric Oxide Coating)
    NBK (Nabeya Bi-tech Kaisha)
    SK - Super Knob
    NBK (Nabeya Bi-tech Kaisha)
    KSM - Seven Lobe Knob
Previews
Download CAD models