Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0148G - Brass shower rod, with 2 wall fixtures and 2 rails Ø 2 cm, not extensible
Bill of material
A0148GCR
CODE
Code
A0148GCR
MAT
Material
SDESCR1
Very short description 1
INDA Shower hoses Cm200X7 H7
SDESCR2
Very short description 2
Shower hoses A0148G 200X7 CR
ARTDESC
Article description
INDA ACCESSORIES Shower hoses Shower hoses Cm200X7 H7 CR
INTERCODE
International code
EAN-13:8010359043971
HEIGHT
Height
7 cm
WIDTH
Width
200 cm
DEPTH
Depth
7 cm
WEIGHT
Weight
1.030 kg
SER
Series
Shower hoses
LINE
Shower hoses
MOD
Model
A0148G
INTRACODE
Intrastat code
74112190
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models