Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0199B - Shower mat in rubber, anti-slip
Bill of material
A0199BWW005
CODE
Code
A0199BWW005
MAT
Material
SDESCR1
Very short description 1
INDA Shower mat rubber Cm85X40 H0.8
SDESCR2
Very short description 2
Carpets A0199B 85X40 WW
ARTDESC
Article description
INDA ACCESSORIES Carpets Shower mat rubber Cm85X40 H0.8 WW
INTERCODE
International code
EAN-13:8010359125035
HEIGHT
Height
0.8 cm
WIDTH
Width
85 cm
DEPTH
Depth
40 cm
WEIGHT
Weight
0.960 kg
SER
Series
Carpets
LINE
Shower mat rubber
MOD
Model
A0199B
INTRACODE
Intrastat code
40169100
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A0259A - Curtain in waterproofed polyester
    INDA
    A0263A - Curtain in waterproofed polyester
    INDA
    A02593 - Curtain in waterproofed polyester
    INDA
    A02591 - Curtain in waterproofed polyester
    INDA
    A02592 - Curtain in waterproofed polyester
    Thermokon
    NOVOS 7 - Room operating unit
Previews
3D
Dimension
2D
Download CAD models