Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A02593 - Curtain in waterproofed polyester
Bill of material
A02593QD
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A02593QD
INTERCODE
International code
EAN-13:8010359095581
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
200 cm
WIDTH
Width
240 cm
DEPTH
Depth
0.1 cm
WEIGHT
Weight
0.520 kg
SER
Series
Curtains
LINE
Shower Curtains
MOD
Model
A02593
INTRACODE
Intrastat code
63039290
FINSTRUT
Finishing structure
Chromo
GROUPROD
Pool products
A02593
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models