Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04030 - Bottle opener. 007: The packing contains 10 pcs
Bill of material
A04030AL
CODE
Code
A04030AL
MAT
Material
MAT2
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A04030AL
SDESCR1
Very short description 1
INDA Bottle opener Cm5X4 H7
SDESCR2
Very short description 2
HOTELLERIE A04030 5X4 Steel Brilliant
ARTDESC
Article description
INDA ACCESSORIES HOTELLERIE Bottle opener Cm5X4 H7 Steel Brilliant
INTERCODE
International code
EAN-13:8010359125288
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
7 cm
WIDTH
Width
5 cm
DEPTH
Depth
4 cm
WEIGHT
Weight
0.108 kg
SER
Series
Hotellerie
LINE
Bottle opener
MOD
Model
A04030
INTRACODE
Intrastat code
73249000
FINSTRUT
Finishing structure
Polished stainless steel
GROUPROD
Pool products
A04030
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models