Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0411A - Wall-mounted soap holder
Bill of material
A0411ACR
CODE
Code
A0411ACR
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAT
Material
COLORX
0.84,0.84,0.84,0.00
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A0411ACR
SDESCR1
Very short description 1
INDA Soap holder Cm13X11 H7
SDESCR2
Very short description 2
Hotellerie A0411A 13X11 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Soap holder Cm13X11 H7 CR
INTERCODE
International code
EAN-13:8010359018634
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
7 cm
WIDTH
Width
13 cm
DEPTH
Depth
11.0 cm
WEIGHT
Weight
0.290 kg
SER
Series
Hotellerie
LINE
Soap holder
MOD
Model
A0411A
INTRACODE
Intrastat code
74182000
FINSTRUT
Finishing structure
Chromo
GROUPROD
Pool products
A0411A
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A0415A - Towel holder
    INDA
    A04140 - Wall-mounted toilet brush holder with dish in chrome ABS
    INDA
    A04210 - Double clothes hanger. 007 : The packing contains 10 pcs.
    INDA
    A0436A - Folding shower seat
    INDA
    A04200 - Clothes hanger
    INDA
    A04160 - Ring towel holder
    INDA
    A04250 - Built-in kleenex dispenser, for washbasin base unit
    INDA
    A04270 - Built-in paper holder, for washbasin base unit
    INDA
    A04510 - Basket
    INDA
    A04110 - Wall-mounted soap holder
    INDA
    A04520 - Hairdryer with safety thermostat
    INDA
    A04500 - Basket
    INDA
    A0449H - Corner
    INDA
    A0452A - Hairdryer with safety thermostat
Previews
3D
Dimension
2D
Download CAD models