Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04140 - Wall-mounted toilet brush holder with dish in chrome ABS
Bill of material
A04140CR
CODE
Code
A04140CR
MAT
Material
SDESCR1
Very short description 1
INDA Toilet Brush Holder Cm11X12 H40
SDESCR2
Very short description 2
Hotellerie A04140 11X12 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Toilet Brush Holder Cm11X12 H40 CR
INTERCODE
International code
EAN-13:8010359142247
HEIGHT
Height
40 cm
WIDTH
Width
11 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
0.505 kg
SER
Series
Hotellerie
LINE
Toilet Brush Holder
MOD
Model
A04140
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models