Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0415A - Towel holder
Bill of material
A0415ACR
CODE
Code
A0415ACR
MAT
Material
SDESCR1
Very short description 1
INDA Towel holder Cm7X45 H7
SDESCR2
Very short description 2
Hotellerie A0415A 7X45 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Towel holder Cm7X45 H7 CR
INTERCODE
International code
EAN-13:8033163837413
HEIGHT
Height
7 cm
WIDTH
Width
7 cm
DEPTH
Depth
45 cm
WEIGHT
Weight
0.260 kg
SER
Series
Hotellerie
LINE
Towel holder
MOD
Model
A0415A
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A24250 - Paper holder
    INDA
    A04160 - Ring towel holder
    INDA
    A24120 - Wall-mounted soap dispenser with extra clear transparent glass container and in finish brass pump
    INDA
    A2410A - Wall-mounted tumbler holder with extra clear transparent glass tumbler
    INDA
    A24280 - Spare roll holder
    INDA
    A24260 - Paper holder with cover
    INDA
    A2415B - Double swing arm towel holder
    INDA
    A2415A - Towel holder
    INDA
    A24110 - Wall-mounted soap holder with extra clear transparent glass dish
    INDA
    A2416A - Ring towel holder
    INDA
    A24680 - Bath towel rack, centre distance 60 cm
    INDA
    AV120B - Double clothes hanger
    INDA
    AV085D - Stand with 3 towel holders
    INDA
    A33850 - Stand with 2 towel holders
Previews
3D
Dimension
2D
Download CAD models