Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04160 - Ring towel holder
Bill of material
A04160CR
CODE
Code
A04160CR
MAT
Material
SDESCR1
Very short description 1
INDA Towel holder Cm22X3 H16
SDESCR2
Very short description 2
Hotellerie A04160 22X3 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Towel holder Cm22X3 H16 CR
INTERCODE
International code
EAN-13:8010359061906
HEIGHT
Height
16 cm
WIDTH
Width
22 cm
DEPTH
Depth
3 cm
WEIGHT
Weight
0.320 kg
SER
Series
Hotellerie
LINE
Towel holder
MOD
Model
A04160
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A04210 - Double clothes hanger. 007 : The packing contains 10 pcs.
    INDA
    A04500 - Basket
    INDA
    A0436A - Folding shower seat
    INDA
    A04200 - Clothes hanger
    INDA
    A04250 - Built-in kleenex dispenser, for washbasin base unit
    INDA
    A0449H - Corner
    INDA
    A04270 - Built-in paper holder, for washbasin base unit
    INDA
    A04520 - Hairdryer with safety thermostat
    INDA
    A0452A - Hairdryer with safety thermostat
    INDA
    A04510 - Basket
    INDA
    A0452D - Hairdryer for drawer with safety thermostat
    INDA
    A0453H - Basket
    INDA
    A04560 - Floor-mounted doorstop
    INDA
    A04570 - Wall-mounted doorstop
Previews
3D
Dimension
2D
Download CAD models