Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04210 - Double clothes hanger. 007 : The packing contains 10 pcs.
Bill of material
A04210CR
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A04210CR
SDESCR1
Very short description 1
INDA Clothes hangers Cm8X5 H7
SDESCR2
Very short description 2
Hotellerie A04210 8X5 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Clothes hangers Cm8X5 H7 CR
INTERCODE
International code
EAN-13:8010359018689
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
7 cm
WIDTH
Width
8 cm
DEPTH
Depth
5.0 cm
WEIGHT
Weight
0.185 kg
SER
Series
Hotellerie
LINE
Clothes hangers
MOD
Model
A04210
INTRACODE
Intrastat code
74182000
CODESCR1
Description Code Level 1
double
FINSTRUT
Finishing structure
Chromo
GROUPROD
Pool products
A04210
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models