Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04250 - Built-in kleenex dispenser, for washbasin base unit
Bill of material
A04250CR
CODE
Code
A04250CR
MAT
Material
SDESCR1
Very short description 1
INDA Towel Holder / Cleenex / Paper Cm25X9 H14
SDESCR2
Very short description 2
Hotellerie A04250 25X9 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Towel Holder / Cleenex / Paper Cm25X9 H14 CR
INTERCODE
International code
EAN-13:8010359070434
HEIGHT
Height
14 cm
WIDTH
Width
25 cm
DEPTH
Depth
9 cm
WEIGHT
Weight
0.525 kg
SER
Series
Hotellerie
LINE
Towel Holder / Kleenex / Paper
MOD
Model
A04250
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models