Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04270 - Built-in paper holder, for washbasin base unit
Bill of material
A04270CR
CODE
Code
A04270CR
MAT
Material
SDESCR1
Very short description 1
INDA Paper holder Cm23X12 H16
SDESCR2
Very short description 2
Hotellerie A04270 23X12 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Paper holder Cm23X12 H16 CR
INTERCODE
International code
EAN-13:8010359091224
HEIGHT
Height
16 cm
WIDTH
Width
23 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
0.750 kg
SER
Series
Hotellerie
LINE
Paper holder
MOD
Model
A04270
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models