Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04320 - Double corner shelf in PMMA
Bill of material
A04320AL02
CODE
Code
A04320AL02
MAT
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Basket Cm17X18 H31
SDESCR2
Very short description 2
Articoli Trasversali Inda A04320 17X18 AL
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda Basket Cm17X18 H31 AL
INTERCODE
International code
EAN-13:8010359018726
HEIGHT
Height
31 cm
WIDTH
Width
17 cm
DEPTH
Depth
18 cm
WEIGHT
Weight
0.640 kg
SER
Series
Transversal Article Inda
LINE
Basket
MOD
Model
A04320
INTRACODE
Intrastat code
73249000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A04490 - Corner
    INDA
    A0449H - Corner
    INDA
    A0436A - Folding shower seat
    INDA
    A0438A - Extensible bathub seat
    INDA
    A1031A - Corner
    INDA
    A04500 - Basket
    INDA
    A0451H - Basket. 007 : The packing contains 10 pcs.
    INDA
    AV131D - Removable corner
    INDA
    AV0520 - Double corner, right mounting
    INDA
    AV032A - Double corner
    INDA
    AV033A - Double corner, right mounting
    INDA
    AV0330 - Double basket, for hanging
    INDA
    A05410 - Basket for bathtub
    INDA
    A23150 - Double swing arm towel holder
Previews
3D
Dimension
2D
Download CAD models