Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0438A - Extensible bathub seat
Bill of material
A0438AWW
CODE
Code
A0438AWW
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A0438AWW
SDESCR1
Very short description 1
INDA Stools- Seats Cm85X35 H19
SDESCR2
Very short description 2
Articoli Trasversali Inda A0438A 85X35 WW
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda Stools- Seats Cm85X35 H19 WW
INTERCODE
International code
EAN-13:8010359135447
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
19 cm
WIDTH
Width
85 cm
DEPTH
Depth
35 cm
WEIGHT
Weight
2.330 kg
SER
Series
Transversal Article Inda
LINE
Stools
MOD
Model
A0438A
INTRACODE
Intrastat code
94017900
FINSTRUT
Finishing structure
White
GROUPROD
Pool products
A0438A
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A04490 - Corner
    INDA
    A0449H - Corner
    INDA
    A04500 - Basket
    INDA
    A18310 - Corner
    INDA
    AV131D - Removable corner
    INDA
    AV032A - Double corner
    INDA
    AV0310 - Double corner, right mounting
    INDA
    A0451H - Basket. 007 : The packing contains 10 pcs.
    INDA
    A1031A - Corner
    INDA
    A04320 - Double corner shelf in PMMA
    INDA
    AV0320 - Double corner
    INDA
    AV033A - Double corner, right mounting
    INDA
    AV0330 - Double basket, for hanging
    INDA
    AV0520 - Double corner, right mounting
Previews
3D
Dimension
2D
Download CAD models