Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04490 - Corner
Bill of material
A04490CR
CODE
Code
A04490CR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm16X16 H4
SDESCR2
Very short description 2
Articoli Trasversali Inda A04490 16X16 CR
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda Basket Cm16X16 H4 CR
INTERCODE
International code
EAN-13:8010359018894
HEIGHT
Height
4 cm
WIDTH
Width
16 cm
DEPTH
Depth
16 cm
WEIGHT
Weight
0.290 kg
SER
Series
Transversal Article Inda
LINE
Basket
MOD
Model
A04490
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A0449H - Corner
    INDA
    A04500 - Basket
    INDA
    A0451H - Basket. 007 : The packing contains 10 pcs.
    INDA
    A04510 - Basket
    INDA
    A1031A - Corner
    INDA
    AV0520 - Double corner, right mounting
    INDA
    AV033A - Double corner, right mounting
    INDA
    AV131D - Removable corner
    INDA
    AV032A - Double corner
    INDA
    AV0330 - Double basket, for hanging
    INDA
    A05410 - Basket for bathtub
    INDA
    A24250 - Paper holder
    INDA
    AV602B - Dustbin with cover and pedal
    INDA
    A23250 - Paper holder
Previews
3D
Dimension
2D
Download CAD models