Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0449H - Corner
Bill of material
A0449HCR
CODE
Code
A0449HCR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm17X17 H7
SDESCR2
Very short description 2
Hotellerie A0449H 17X17 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Basket Cm17X17 H7 CR
INTERCODE
International code
EAN-13:8010359085490
HEIGHT
Height
7 cm
WIDTH
Width
17 cm
DEPTH
Depth
17 cm
WEIGHT
Weight
0.330 kg
SER
Series
Hotellerie
LINE
Basket
MOD
Model
A0449H
INTRACODE
Intrastat code
74182000
CODESCR2
Description Code Level 2
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A0452D - Hairdryer for drawer with safety thermostat
    INDA
    A04510 - Basket
    INDA
    A04620 - Grab-bar for shower, with anti-slip thermoplastic rubber and basket
    INDA
    A0490C - Grab-bar
    INDA
    A0467N - Shelved towel holder
    INDA
    A04500 - Basket
    INDA
    A0451H - Basket. 007 : The packing contains 10 pcs.
    INDA
    A0452A - Hairdryer with safety thermostat
    INDA
    A0453H - Basket
    INDA
    A04560 - Floor-mounted doorstop
    INDA
    A04570 - Wall-mounted doorstop
    INDA
    A04610 - Foot rest bar for shower with anti-slip thermoplastic rubber
    INDA
    A04660 - Extensible clothesline wire
    INDA
    A04680 - Bath towel rack, centre distance 50 cm
Previews
3D
Dimension
2D
Download CAD models