Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04500 - Basket
Bill of material
A04500CR
CODE
Code
A04500CR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm13X10 H4
SDESCR2
Very short description 2
Hotellerie A04500 13X10 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Basket Cm13X10 H4 CR
INTERCODE
International code
EAN-13:8010359019129
HEIGHT
Height
4 cm
WIDTH
Width
13 cm
DEPTH
Depth
10 cm
WEIGHT
Weight
0.245 kg
SER
Series
Hotellerie
LINE
Basket
MOD
Model
A04500
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A0453H - Basket
    INDA
    A04570 - Wall-mounted doorstop
    INDA
    A04560 - Floor-mounted doorstop
    INDA
    A0452D - Hairdryer for drawer with safety thermostat
    INDA
    A04610 - Foot rest bar for shower with anti-slip thermoplastic rubber
    INDA
    A04620 - Grab-bar for shower, with anti-slip thermoplastic rubber and basket
    INDA
    A0490C - Grab-bar
    INDA
    A0467N - Shelved towel holder
    INDA
    A04510 - Basket
    INDA
    A0451H - Basket. 007 : The packing contains 10 pcs.
    INDA
    A0461A - Foot rest bar for shower with anti-slip thermoplastic rubber
    INDA
    A0452A - Hairdryer with safety thermostat
    INDA
    A04660 - Extensible clothesline wire
    INDA
    A04680 - Bath towel rack, centre distance 50 cm
Previews
3D
Dimension
2D
Download CAD models