Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04500 - Basket
Bill of material
A04500CR
CODE
Code
A04500CR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm13X10 H4
SDESCR2
Very short description 2
Hotellerie A04500 13X10 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Basket Cm13X10 H4 CR
INTERCODE
International code
EAN-13:8010359019129
HEIGHT
Height
4 cm
WIDTH
Width
13 cm
DEPTH
Depth
10 cm
WEIGHT
Weight
0.245 kg
SER
Series
Hotellerie
LINE
Basket
MOD
Model
A04500
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models