Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04520 - Hairdryer with safety thermostat
Bill of material
A04520WW
CODE
Code
A04520WW
MAT
Material
BRANDDESC
BRAND DESCRIPTION
INDA
ARTNUM
Article number
A04520WW
SDESCR1
Very short description 1
INDA Hairdryers Cm19X12 H25
SDESCR2
Very short description 2
Hotellerie A04520 19X12 WW
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Hairdryers Cm19X12 H25 WW
INTERCODE
International code
EAN-13:8010359083854'
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
25 cm
WIDTH
Width
19 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
0.545 kg
SER
Series
Hotellerie
LINE
Hairdryers
MOD
Model
A04520
INTRACODE
Intrastat code
85163100
FINSTRUT
Finishing structure
White
GROUPROD
Pool products
A04520
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models