Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
INDA
Description
A0452D - Hairdryer for drawer with safety thermostat
Bill of material
A0452DWW
CODE
Code
A0452DWW
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A0452DWW
SDESCR1
Very short description 1
INDA Hairdryers Cm25X20 H9
SDESCR2
Very short description 2
Hotellerie A0452D 25X20 WW
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Hairdryers Cm25X20 H9 WW
INTERCODE
International code
EAN-13:8010359696689
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
9 cm
WIDTH
Width
25 cm
DEPTH
Depth
20 cm
WEIGHT
Weight
0.972 kg
SER
Series
Hotellerie
LINE
Hairdryers
MOD
Model
A0452D
INTRACODE
Intrastat code
85163100
FINSTRUT
Finishing structure
WHITE
GROUPROD
Pool products
A0452D
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD