Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0468C - Bath towel rack with towel holder, centre distance 50 cm
Bill of material
A0468CCR
CODE
Code
A0468CCR
MAT
Material
SDESCR1
Very short description 1
INDA Bath Towel Rack Cm57X26 H13
SDESCR2
Very short description 2
Hotellerie A0468C 57X26 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Bath Towel Rack Cm57X26 H13 CR
INTERCODE
International code
EAN-13:8010359533342
HEIGHT
Height
13 cm
WIDTH
Width
57 cm
DEPTH
Depth
26 cm
WEIGHT
Weight
1.130 kg
SER
Series
Hotellerie
LINE
Bath Towel Rack
MOD
Model
A0468C
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A0467N - Shelved towel holder
    INDA
    A0490C - Grab-bar
    INDA
    A0470T - Bath towel rack with towel holder, centre distance 60 cm
    INDA
    A0470F - Bath towel rack with towel holder, centre distance 50 cm
    INDA
    A0490F - Grab-bar
    INDA
    A04690 - Bath towel rack with towel holder, centre distance 60 cm
    INDA
    A0490T - Grab-bar
    INDA
    A04620 - Grab-bar for shower, with anti-slip thermoplastic rubber and basket
    INDA
    A04680 - Bath towel rack, centre distance 50 cm
    INDA
    A05620 - Clothes hanger
    INDA
    A05610 - Clothes hanger, 2 pieces for packing
    INDA
    A0525C - Built-in kleenex dispenser
    INDA
    A05300 - Wall-mounted ashtray, with extra clear transparent glass dish
    INDA
    A0492T - Grab-bar with basket
Previews
3D
Dimension
2D
Download CAD models