Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0490F - Grab-bar
Bill of material
A0490FCR
CODE
Code
A0490FCR
MAT
Material
SDESCR1
Very short description 1
INDA BIG HANDLE Cm53X7 H8
SDESCR2
Very short description 2
Articoli Trasversali Inda A0490F 53X7 CR
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda BIG HANDLE Cm53X7 H8 CR
INTERCODE
International code
EAN-13:8010359141837
HEIGHT
Height
8 cm
WIDTH
Width
53 cm
DEPTH
Depth
7 cm
WEIGHT
Weight
0.555 kg
SER
Series
Transversal Article Inda
LINE
Grab-bars
MOD
Model
A0490F
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models