Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0492T - Grab-bar with basket
Bill of material
A0492TCR
CODE
Code
A0492TCR
MAT
Material
SDESCR1
Very short description 1
INDA BIG HANDLE Cm43X12 H22
SDESCR2
Very short description 2
Articoli Trasversali Inda A0492T 43X12 CR
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda BIG HANDLE Cm43X12 H22 CR
INTERCODE
International code
EAN-13:8010359082086
HEIGHT
Height
22 cm
WIDTH
Width
43 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
0.795 kg
SER
Series
Transversal Article Inda
LINE
Grab-bars
MOD
Model
A0492T
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models