Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A05090 - Tabletop soap holder
Bill of material
A05090CR
CODE
Code
A05090CR
MAT
Material
SDESCR1
Very short description 1
INDA Soap holder Cm9X7 H4
SDESCR2
Very short description 2
Colorella 2300 A05090 9X7 CR
ARTDESC
Article description
INDA ACCESSORIES Colorella 2300 Soap holder Cm9X7 H4 CR
INTERCODE
International code
EAN-13:8010359019549
HEIGHT
Height
4 cm
WIDTH
Width
9 cm
DEPTH
Depth
7 cm
WEIGHT
Weight
0.050 kg
SER
Series
Colorella 2300
LINE
Soap holder
MOD
Model
A05090
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models