Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A05410 - Basket for bathtub
Bill of material
A05410CR
CODE
Code
A05410CR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm72X13 H6
SDESCR2
Very short description 2
Articoli Trasversali Inda A05410 72X13 CR
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda Basket Cm72X13 H6 CR
INTERCODE
International code
EAN-13:8010359019815
HEIGHT
Height
6 cm
WIDTH
Width
72 cm
DEPTH
Depth
13 cm
WEIGHT
Weight
0.620 kg
SER
Series
Transversal Article Inda
LINE
Basket
MOD
Model
A05410
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models