Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A05610 - Clothes hanger, 2 pieces for packing
Bill of material
A05610CR
CODE
Code
A05610CR
MAT
Material
CR
SDESCR1
Very short description 1
INDA Clothes hangers Cm2X3 H2
SDESCR2
Very short description 2
Hotellerie A05610 2X3 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Clothes hangers Cm2X3 H2 CR
INTERCODE
International code
EAN-13:8010359083533
HEIGHT
Height
2 cm
WIDTH
Width
2 cm
DEPTH
Depth
3 cm
WEIGHT
Weight
0.050 kg
SER
Series
Hotellerie
LINE
Clothes hangers
MOD
Model
A05610
INTRACODE
Intrastat code
74182000
CODESCR1
Description Code Level 1
single
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A07250 - Wall-mounted kleenex dispenser
    INDA
    A05620 - Clothes hanger
    INDA
    A05670 - Wall-mounted soap dispenser
    INDA
    A3395J - Internal and external towel holder for shower enclousure
    INDA
    A12254 - Quadruple clothes hanger
    INDA
    A3395K - Internal and external towel holder for shower enclousure
    INDA
    A38210 - Clothes hanger
    INDA
    A38240 - Quadruple clothes hanger
    INDA
    A12253 - Triple clothes hanger
    INDA
    A3814A - Wall-mounted / free-standing toilet brush holder, white sparebrush included (only for single package)
    INDA
    A36250 - Paper holder
    INDA
    A0470T - Bath towel rack with towel holder, centre distance 60 cm
    INDA
    A12252 - Double clothes hanger
    INDA
    A1809N - Supports in chrome-plated brass, the packing contains 2pieces, to be completed with arts R1150A- R11509, max 6mm thick glass
Previews
3D
Dimension
2D
Download CAD models