Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A05880 - Stand with 4 towel holders and 4 clothes hanger
Bill of material
A05880CR
CODE
Code
A05880CR
MAT
Material
POS1
Position
POS2
Position
POS3
Position
POS4
Position
POS5
Position
POS6
Position
SDESCR1
Very short description 1
INDA STANDS Cm57X33 H181
SDESCR2
Very short description 2
Articoli Trasversali Inda A05880 57X33 CR
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda STANDS Cm57X33 H181 CR
INTERCODE
International code
EAN-13:8010359020491
HEIGHT
Height
181 cm
WIDTH
Width
57 cm
DEPTH
Depth
33 cm
WEIGHT
Weight
9.500 kg
SER
Series
Transversal Article Inda
LINE
STANDS
MOD
Model
A05880
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models