Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A07140 - Free-standing toilet brush holder with basin inpolypropylene (PP)
Bill of material
A07140WW
CODE
Code
A07140WW
MAT
Material
SDESCR1
Very short description 1
INDA Toilet Brush Holder Cm11X11 H43
SDESCR2
Very short description 2
Export 2200 A07140 11X11 WW
ARTDESC
Article description
INDA ACCESSORIES Export 2200 Toilet Brush Holder Cm11X11 H43 WW
INTERCODE
International code
EAN-13:8010359130879
HEIGHT
Height
43 cm
WIDTH
Width
11 cm
DEPTH
Depth
11 cm
WEIGHT
Weight
0.390 kg
SER
Series
Export 2200
LINE
Toilet Brush Holder
MOD
Model
A07140
INTRACODE
Intrastat code
39249000
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models