Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A09.01 Form 2 - Pipe holder metal
Bill of material
IMS 150005430 / ROHRHALTER METALL VZ FL PASS
CNSORDERNO
Art.-Nr.
FORM
ARTCODE
Artikel code
A
mm
Enter value for A
mm
cm
inch
ft
AX
[5.70:7.70] mm
B
mm
BX
8.50 mm
C
mm
CX
17.50 mm
D
mm
DX
3.30 mm
S
0.40 mm
CNSMASSEXACT
Net weight
4.08 g
CNSMATNO
Material number
CK 67
CNSOBFL
Surface
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models