Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A09.01 Form 3 - Pipe holder metal
Bill of material
IMS 150060970 / ROHRHALTER METALL 16,0 - 18,0 MM VZ FL
CNSORDERNO
Art.-Nr.
150060970
FORM
ARTCODE
Artikel code
PIPE HOLDER METAL Ø16,0 - 18,0 MM VZ FL
A
mm
Enter value for A
mm
cm
inch
ft
AX
[16.00:18.00] mm
B
mm
BX
30.00 mm
C
mm
CX
42.00 mm
D
mm
DX
5.00 mm
S
1.00 mm
CNSMASSEXACT
Net weight
15.92 g
CNSMATNO
Material number
CK 67
CNSOBFL
Surface
VZ FL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models